(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Polycarbonate Hook, Transparent/Bronze【30 Pieces Per Package】

Polycarbonate Hook, Transparent/Bronze

Polycarbonate Hook

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

Part Number
PF-271
PF-272
PF-273
PF-274
PF-275
PF-276
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipLength Size Color JAN code

SGD 16.70

30 Pieces Per Package

1 Pack(s) 14 Day(s) 1919Clear4935646216712

SGD 16.70

30 Pieces Per Package

1 Pack(s) 14 Day(s) 2121Clear4935646216729

SGD 16.70

30 Pieces Per Package

1 Pack(s) 14 Day(s) 2323Clear4935646216736

SGD 17.01

30 Pieces Per Package

1 Pack(s) 14 Day(s) 1919Bronze4935646216743

SGD 17.01

30 Pieces Per Package

1 Pack(s) 14 Day(s) 2121Bronze4935646216750

SGD 17.01

30 Pieces Per Package

1 Pack(s) 14 Day(s) 2323Bronze4935646216767

Loading...

  1. 1

Basic Information

Type Screw for Corrugated Plates Material Resin Sales Unit Box / Package

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)