(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Light Screw, White【100 Pieces Per Package】 (Part Numbers)

Light Screw, White

A cross-recessed light gauge steel made of steel. The surface treatment is bright chromate plating, and it is sold in units of boxes and packs.

(i)Caution

  • These product images are representative images. See product standards for details.

Part Number

Configured Part Number is shown.

HP-924

Part Number
HP-924
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 8.24

100 Pieces Per Package

1 Pack(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Light Head Screw Length 32 Material Steel
Surface Treatment UniChrome Plating Mounting Hole Shape Cross Recessed Sales Unit Box / Package
Size 3.5 × 32 Color White JAN code 4935646709245

Please check the type/dimensions/specifications of the part HP-924 in the Light Screw, White series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)