(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel All Anchor【30 Pieces Per Package】

Stainless Steel All Anchor

[54-081]SC-645 / Approx. 50 pc. [54-082]SC-660 / Approx. 50 pc.
[54-083]SC-840 / Approx. 50 pc. [54-084]SC-850 / Approx. 50 pc.
[54-085]SC-860 / Approx. 50 pc. [54-086]SC-870 / Approx. 50 pc.
[54-087]SC-890 / Approx. 50 pc. [54-089]SC-1050 / Approx. 50 pc.
[54-090]SC-1060 / Approx. 50 pc. [54-091]SC-1070 / Approx. 50 pc.
[54-092]SC-1080 / Approx. 50 pc. [54-093]SC-1090 / Approx. 50 pc.
[54-094]SC-1010 / Approx. 50 pc. [54-095]SC-1012 / Approx. 50 pc.
[54-097]SC-1260 / Approx. 30 pc. [54-098]SC-1270 / Approx. 30 pc.
[54-099]SC-1280 / Approx. 30 pc. [54-100]SC-1290 / Approx. 30 pc.
[54-101]SC-1210 / Approx. 30 pc. [54-102]SC-1212 / Approx. 30 pc.
[54-103]SC-1215 / Approx. 30 pc. [54-104]SC-1680 / Approx. 15 pc.
[54-105]SC-1610 / Approx. 15 pc. [54-106]SC-1612 / Approx. 15 pc.
[54-107]SC-1615 / Approx. 15 pc. [54-108]SC-1619 / Approx. 15 pc.
[54-109]SC-2010 / Approx. 10 pc. [54-110]SC-2013 / Approx. 10 pc.
[54-111]SC-2015 / Approx. 10 pc. [54-112]SC-2019 / Approx. 10 pc.
[54-113]SC-2023 / Approx. 10 pc. [54-116]SC-3060 / Approx. 50 pc.

Part Number

Configured Part Number is shown.

Part Number
54-097
54-100
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 184.21

30 Pieces Per Package

1 Pack(s) 14 Day(s)

SGD 242.44

30 Pieces Per Package

1 Pack(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Anchor Bolt

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)