(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Hard Edge Anchor HEA Series (Steel/Geomet)【25-100 Pieces Per Package】

Hard Edge Anchor HEA Series (Steel/Geomet)

Main body driven anchor bolt for concrete.
[Features]
・ Applications are expanded by selecting bolts according to specifications.
・ After removing the equipment, the anchor does not interfere with the other.
[Applications]
・ Installation of pipe hanger, light gauge steel work, air conditioning duct installation, cable rack suspension, scaffolding installation, etc.

Part Number

Configured Part Number is shown.

Part Number
54-311
54-312
54-313
54-314
54-315
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 85.54

100 Pieces Per Package

1 Pack(s) 14 Day(s)

SGD 78.48

100 Pieces Per Package

1 Pack(s) 14 Day(s)

SGD 69.74

100 Pieces Per Package

1 Pack(s) 14 Day(s)

SGD 61.45

50 Pieces Per Package

1 Pack(s) 14 Day(s)

SGD 86.40

25 Pieces Per Package

1 Pack(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Anchor Bolt

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)