(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Stainless Steel IT Hanger IT-S Series【30 Pieces Per Package】

Stainless Steel IT Hanger IT-S Series

Anchor bolts for hollow walls and drywalls.
[Features]
・ Since the threaded body and roll plate have the same diameter, installation can be done with the installation object installed.
・ Made of all steel and has excellent heat resistance.
・ It demonstrates stable holding power.
[Applications]
・ Handrail stoppers / rain gutters / brackets / direction boards / power distribution boards / poster attachments, etc.

Part Number

Configured Part Number is shown.

54-621

Part Number
54-621
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 110.09

30 Pieces Per Package

1 Pack(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Anchor Bolt

Please check the type/dimensions/specifications of the part 54-621 in the Stainless Steel IT Hanger IT-S Series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)