(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

B Type Linear Fresnel Lens

B Type Linear Fresnel Lens

Flat cylindrical lenses that were developed to efficiently condense sunlight into a slit. Light is condensed into a straight line, making these ideal for use as an optical module for the collection of heat in linear array CPV modules, pipes, etc.

Contrary to our standard linear Fresnel lenses, this optical module is designed for the light entering from the plano side to be gathered on the Fresnel side.

Part Number

Configured Part Number is shown.

Bタイプ リニアフレネルレンズ:関連画像

Part Number
LF1000-BH
LF150-B
LF200-B
LF500-B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSSize
(mm)
Thickness
(mm)
Focal distance f
(mm)

SGD 239.06

1 Piece(s) 13 Day(s) or more 10500 × 50031,000

SGD 151.36

1 Piece(s) 13 Day(s) or more 10150 × 5002150

SGD 172.64

1 Piece(s) 13 Day(s) or more 10200 × 5002200

SGD 239.06

1 Piece(s) 13 Day(s) or more 10500 × 5003500

Loading...

  1. 1

Basic Information

Lens pitch(mm) 0.3 Material PMMA

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)