(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

DKP Screw (Part Numbers)

DKP Screw

[Applications]
· For joists and roof rafters
· For panel construction secured on ventilation furring strips in exterior insulation construction

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
V-DKP085-TX
V-DKP095-TX
V-DKP110-TX
V-DKP135-TX
V-DKP150-TX
V-DKP170-TX
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength

SGD 223.03

1 Piece(s) 10 Day(s) or more 85

SGD 223.03

1 Piece(s) 10 Day(s) or more 95

SGD 223.03

1 Piece(s) 10 Day(s) or more 110

SGD 223.03

1 Piece(s) 10 Day(s) or more 135

SGD 223.03

1 Piece(s) 10 Day(s) or more 150

SGD 223.03

1 Piece(s) 10 Day(s) or more 170

Loading...

  1. 1

Basic Information

Type Other Plaster Board Screws Thread Nominal (M) 6 Material Steel
Surface Treatment Chromate Plating Surface Treatment (Details) Chromate Plating Mounting Hole Shape Square Socket
Sales Unit Box / Package Nail Head Diameter(mm) 12

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)