(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/3 to 0:00 (SGT) 10/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Non Head Tornado HiLo【400-1,000 Pieces Per Package】 (3W-5X41)

Non Head Tornado HiLo 3W-5X41

[HiLo Screw] High retention strength for wooden base materials
[Tornado Point] Sharp piercing ability into steel sheet

(i)Caution

  • The product shown in the image is a representative image only. See product standards for details.

Part Number

Configured Part Number is shown.

3W-5X41

Part Number
3W-5X41
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHSLength

SGD 57.44

400 Pieces Per Package

1 Pack(s) 7 Day(s) or more 1041

Loading...

  1. 1

Basic Information

Type Wooden Screw Thread Nominal (M) 5 Material Steel
Surface Treatment Trivalent Chromate Surface Treatment (Details) Trivalent White Mounting Hole Shape Phillips
Sales Unit Box/package Thread ridge type HiLo screw Detailed Shape Low round head

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)