(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Stainless Steel L-Angle, Dual Face

Stainless Steel L-Angle, Dual Face

Made of rust-resistant stainless steel. Counterbored on both faces, so mounting can be carried out facing in any direction. Also compatible with both inward and outward mounting. Used as connecting and reinforcing hardware for carpentry.

(i)Caution

  • The product picture is a sample image. For details, refer to the product specification.

Part Number

Configured Part Number is shown.

4979874066251

Part Number
4979874066251
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 30.40

4 Piece(s) 14 Day(s)

Loading...

  1. 1

Basic Information

Type Joint Hardware for Wood Junction Hardware Types for Woodworking Metal fold, L-shaped hardware

Please check the type/dimensions/specifications of the part 4979874066251 in the Stainless Steel L-Angle, Dual Face series.

Tech Support