(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Modular Vise

Modular Vise

· When setting Modular Vises on tooling blocks vertically, ensure that the clamping unit is set in the proper position for your workpiece.
· When the clamping unit is not fixed, the unit on the movable jaw side may slip off. Tighten the unit-fixing-screw, or use MVAC-VP Vertical Plates if the clamping blocks are moved frequently.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MVMF110X100

 
Part Number
MVMF110X100
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 4,138.88

1 Piece(s) 9 Day(s)

Loading...

  1. 1

Basic Information

Type Main Body Clamping Force(kN) 20 Size L1 (max.)(mm) 100

Please check the type/dimensions/specifications of the part MVMF110X100 in the Modular Vise series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)