(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Plain Bear HD Series

Plain Bear HD Series

Plain Bear can be used in harsh environments. Excellent corrosion resistance and dust-proof performance.
[Features]
・ Adopting a material with excellent corrosion resistance and special rust preventive oil, the corrosion resistance performance has been further improved compared to the conventional stainless steel type, and the problem of rust has been improved
・ The problem of short lifespan has also been solved because water and dust that have entered through the dust discharge hole are discharged

(i)Caution

  • Some of the items are scheduled to be discontinued as of end of March in 2023. The manufacturer keep the items produced but they are not available with Misumi.
    There are not the replacement items and the plan to resumption of sale. Please check the quotation and order screen for details.

  • The load capacity range is a category for selection, not an acceptable range as a specification.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
PV50HS-HD
PV50UHS-HD
PV100HS-HD
PV120UHS-HD
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLoad Capacity
(N)
Outer Dia. D
(Ø)
Load Capacity Range
(N)
Details of Main Body Material

-

1 Piece(s) 12 Day(s) or more 49070100.1~500.0None

-

1 Piece(s) 12 Day(s) or more 49056100.1~500.0None

-

1 Piece(s) 12 Day(s) or more 98070500.1~5000SUS303

-

1 Piece(s) 12 Day(s) or more 117655500.1~5000SUS303

Loading...

  1. 1

Basic Information

Shape Flange Type Garbage Discharging Body Material Stainless Steel
Ball Material Stainless Steel Details of Main Body Material[receiving the ball] SUS304 Small Ball (Internal Ball) Material SUS420C
Use Direction Upward Product Type Main body Large Ball Material Details SUS420C

Tech Support