(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed that our office will be closed during the Good Friday Holidays. Click here for details.

Power Clamp Cylinder, JCK Series

Power Clamp Cylinder, JCK Series

Move the mouse over the image to zoom

  • JCK
  • JCK-V

[Features]
·4 types of arms are available
·Can be mounted on 4 sides
·Integrated design
·Space saving is possible with the elliptical piston
·Uses a toggle mechanism
·Easy to change the arm opening

(i)Caution

  • For details on the clamping force, please refer to P.364 in the catalog.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

JCKV40X60AM3RK

Part Number
JCKV40X60AM3RK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 337.90

1 Piece(s) 18 Day(s) or more

Loading...

  1. 1

Basic Information

Operation Method Fixed Position Turning Support Type Tap Rotation Angle θ 60°
Max. Pressure(MPa) 0.8 Rod Tip Shape Other Rod Motion Double Acting Piece Rod
Additional Functions With Arm Operating Temperature Range(°C) -10::60 Connecting Port Type PT
Arm position Vertical Arm symbol AM3R Proximity switch Proximity switch (PNP type)

Tech Support