(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Pressure Amplifier

Part Number

Configured Part Number is shown.

VL-3-4-H-20

 
Part Number
VL-3-4-H-20
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 172.75

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Housing material Plastic Seals material Perbunan Min. Operating pressure(bar) 1
Max. Operating pressure(bar) 7 Min. Temperature of medium(°C) -10 Max. Temperature of medium(°C) 60
Min. Ambient temperature(°C) -10 Max. Ambient temperature(°C) 60 Standard nominal flow rate(l/min) 80
Nominal width(mm) 4 Operating medium Compressed air, filtered, non-lubricated

Please check the type/dimensions/specifications of the part VL-3-4-H-20 in the Pressure Amplifier series.

Tech Support