(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (SGT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

UL Standard Compliant Product, 5-Port Solenoid Valve, Plug-in Unit, Base Mounted, VQ2000 Series (30-VQ2100-51)

UL Standard Compliant Product, 5-Port Solenoid Valve, Plug-in Unit, Base Mounted, VQ2000 Series 30-VQ2100-51

UL standard compliant, 5-port solenoid valve, plug-in unit, base mounted.

(i)Caution

  • Please refer to the catalog for details of specifications and materials.
  • The product images are representative only. Please refer to the manufacturer's catalog for shape details.

PDF

Part Number

Configured Part Number is shown.

30-VQ2100-51

 
Part Number
30-VQ2100-51
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSwitching Type Number of Solenoids Status at Power Off Pressure Rating
(MPa)
Seal Type CV Value CE compliant Functions

-

1 Piece(s) Quote 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)0.1 to 0.7Standard0.46Non-compliant-

Loading...

  1. 1

Basic Information

Number of Ports 5-Port Valve Application Unit for Manifold Mounting Voltage DC24V
Mounting Orientation Manifold Base Specifications Drip-Proof / Lubrication Free Plumbing Sub-Base Plumbing
Applicable Cylinder Dia.(Ø) 100 or Less Type Solenoid Valves Driving Type Pilot Type Spool
Pilot Air Supply Internal Manual Switch Non-Locking Indicator light / Surge voltage suppressor Yes
Protective Enclosure N/A

Please check the type/dimensions/specifications of the part 30-VQ2100-51 in the UL Standard Compliant Product, 5-Port Solenoid Valve, Plug-in Unit, Base Mounted, VQ2000 Series series.

Similar Part Numbers

Part Number
30-VQ2101-51
30-VQ2101-51-Q
30-VQ2200-51
30-VQ2201-51
30-VQ2201N-51
30-VQ2300-51
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipSwitching Type Number of Solenoids Status at Power Off Pressure Rating
(MPa)
Seal Type CV Value CE compliant Functions

-

1 Piece(s) Quote 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)0.15 to 0.7Soft Seal0.55Non-compliant-

-

1 Piece(s) Quote 2-Position Exhaust[Single] SingleSelf-Recovery (Spring Return)0.15 to 0.7Soft Seal0.55CE compliant product-

-

1 Piece(s) Quote 2-Position ExhaustDoubleSelf-Retaining0.1 to 0.7Standard0.46Non-compliant-

-

1 Piece(s) Quote 2-Position ExhaustDoubleSelf-Retaining0.1 to 0.7Soft Seal0.55Non-compliant-

-

1 Piece(s) Quote 2-Position ExhaustDoubleSelf-Retaining0.1 to 0.7Soft Seal0.55Non-compliantNegative common

-

1 Piece(s) Quote 3-Position Closed CenterDoubleSelf-Recovery (Spring Return)0.1 to 0.7Standard0.46Non-compliant-

Tech Support