(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Clamp meterDCL1200R

Clamp meterDCL1200R

Lightweight, multi-function, large-current type.
[Features]
・ Rogowski coil is used for the clamp part, and it is very lightweight due to the air core
・ In addition to 1,200 A AC (true effective value) measurement, built-in non-contact voltage tester
・ Low input impedance type ACV/DCV/Ω automatic discrimination function installed
・ Easy-to-push large hold button and large liquid crystal display for easy viewing
・ In addition to ACV and DCV, it is also possible to measure capacitor capacity, frequency, etc.
[Applications]
・ Large CT size, but lightweight design ideal for electrical work and maintenance

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DCL1200R

 
Part Number
DCL1200R
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 247.59

1 Piece(s) 11 Day(s) or more

Loading...

  1. 1

Basic Information

RMS supported IEC standard CAT.Ⅲ CAT Ⅲ 600V CE-Compliant
CTφ 42mm AC / DC AC-dedicated Measuring range (1) 6/60/600V
Measuring range (2) 6/60/600V Measuring range (3) 6k/60k/600k/6MΩ Measuring range (Others) 400/1200A
Measuring Range ACV 50 Hz to 500 Hz

Tech Support