(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SOMH / Stainless Steel Pull-In Meter Cabinet (Draining, with Waterproof/Dustproof Sealing)

SOMH / Stainless Steel Pull-In Meter Cabinet (Draining, with Waterproof/Dustproof Sealing)

SOMH series can store single power meters supporting 200A/250A of power.

[Features]
· Can be used to store a single 200 or 250 A power meter.
· Uses a waterproof horizontal handle (H-85S).
▪ The 200A stand-alone meter is manufactured for the Chubu Electric Power Company and Kyushu Electric Power Company.
· The 250A stand-alone meter is manufactured for the Tohoku Electric Power Company and Hokkaido Electric Power Company.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SOMH-18
SOMH-151
SOMH-251
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)

SGD 1,691.61

1 Piece(s) 5 Day(s) or more 104001200

SGD 1,253.81

1 Piece(s) 5 Day(s) or more 10400650

SGD 1,511.16

1 Piece(s) 5 Day(s) or more 10600650

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 200 Material Stainless Steel Protection function (environmentally resistant) IP44
Intermediate plate Wooden circuit board Installation Outdoors Color Light beige paint (5Y7/1)
Door model One door Note A stainless steel waterproof horizontal handle (H-85S) is used.

Tech Support