(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

E-LA Independent Thermal Component Device Storage Cabinet

E-LA Independent Thermal Component Device Storage Cabinet

E-LA series is a free-standing cabinet with a heat-dissipating ventilation port designed to store heat-generating devices.

[Features]
· A free-standing cabinet with a heat-dissipating ventilation port designed to store heat-generating devices.
· A locking waterproof flat handle with superior functionality and design characteristics is used.
· The heat-dissipation effect is enhanced by providing ventilation ports on three different surfaces, both side surfaces and the door surface.
· Lighting panels can be attached to the ceiling.
· The size of the ventilation port depends on the model.
· A rack-option filter (RD44) and filter attachment tape (RD44) can be added to the ventilation port.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
E35-1016LA
E35-1019LA
E35-1216LA
E35-1219LA
E35-1419LA
E35-1619LA
E35-712LA
E35-714LA
E35-716LA
E35-719LA
E35-812LA
E35-814LA
E35-816LA
E35-819LA
E35-914LA
E35-916LA
E35-919LA
E50-1016LA
E50-1019LA
E50-1216LA
E50-1219LA
E50-1419LA
E50-1619LA
E50-712LA
E50-714LA
E50-716LA
E50-719LA
E50-812LA
E50-814LA
E50-816LA
E50-819LA
E50-914LA
E50-916LA
E50-919LA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Door model

SGD 2,497.39

1 Piece(s) 13 Day(s) or more 1010001600350Both doors

SGD 3,400.49

1 Piece(s) 13 Day(s) or more 1010001900350Both doors

SGD 3,179.73

1 Piece(s) 13 Day(s) or more 1012001600350Both doors

SGD 4,163.12

1 Piece(s) 13 Day(s) or more 1012001900350Both doors

SGD 4,684.91

1 Piece(s) 13 Day(s) or more 1014001900350Both doors

SGD 4,825.39

1 Piece(s) 13 Day(s) or more 1016001900350Both doors

SGD 1,471.86

1 Piece(s) 13 Day(s) or more 107001200350One door

SGD 1,602.31

1 Piece(s) 13 Day(s) or more 107001400350One door

SGD 1,991.65

1 Piece(s) 13 Day(s) or more 107001600350One door

SGD 2,497.39

1 Piece(s) 13 Day(s) or more 107001900350One door

SGD 1,570.20

1 Piece(s) 13 Day(s) or more 108001200350One door

SGD 1,764.87

1 Piece(s) 13 Day(s) or more 108001400350One door

SGD 2,156.21

1 Piece(s) 13 Day(s) or more 108001600350One door

SGD 2,657.94

1 Piece(s) 13 Day(s) or more 108001900350One door

SGD 2,116.08

1 Piece(s) 13 Day(s) or more 109001400350One door

SGD 2,417.11

1 Piece(s) 13 Day(s) or more 109001600350One door

SGD 3,280.08

1 Piece(s) 13 Day(s) or more 109001900350One door

SGD 3,179.73

1 Piece(s) 13 Day(s) or more 1010001600500Both doors

SGD 3,601.18

1 Piece(s) 13 Day(s) or more 1010001900500Both doors

SGD 3,781.80

1 Piece(s) 13 Day(s) or more 1012001600500Both doors

SGD 4,223.32

1 Piece(s) 13 Day(s) or more 1012001900500Both doors

SGD 4,965.88

1 Piece(s) 13 Day(s) or more 1014001900500Both doors

SGD 5,467.60

1 Piece(s) 13 Day(s) or more 1016001900500Both doors

SGD 1,829.09

1 Piece(s) 13 Day(s) or more 107001200500One door

SGD 2,096.01

1 Piece(s) 13 Day(s) or more 107001400500One door

SGD 2,336.83

1 Piece(s) 13 Day(s) or more 107001600500One door

SGD 2,718.15

1 Piece(s) 13 Day(s) or more 107001900500One door

SGD 2,116.08

1 Piece(s) 13 Day(s) or more 108001200500One door

SGD 2,356.90

1 Piece(s) 13 Day(s) or more 108001400500One door

SGD 2,718.15

1 Piece(s) 13 Day(s) or more 108001600500One door

SGD 3,079.39

1 Piece(s) 13 Day(s) or more 108001900500One door

SGD 2,718.15

1 Piece(s) 13 Day(s) or more 109001400500One door

SGD 3,019.18

1 Piece(s) 13 Day(s) or more 109001600500One door

SGD 3,480.77

1 Piece(s) 13 Day(s) or more 109001900500One door

Loading...

  1. 1

Basic Information

Material Iron Protection function (environmentally resistant) IP2X Intermediate plate Iron circuit board
Installation Outdoors Color Light beige paint (5Y7/1) Note The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface.

Tech Support