(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

OE-DA / Outdoor Heat Measure Independent Cabinet, with Light Shielding Plate

OE-DA / Outdoor Heat Measure Independent Cabinet, with Light Shielding Plate

Free-Standing enclosure that suppresses internal temperature rise due to direct sunlight outdoors with shading plates on both sides, door surface, and back surface
[Features]
・ The shading plate is a screw mount type and has a corner R for a gentle design.
・ It has a lockable waterproof flat handle with excellent functionality and design.
・ With roof
・ Powder coating

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
OE35-78DA
OE35-78DAC
OE35-710DA
OE35-710DAC
OE35-712DA
OE35-712DAC
OE35-714DA
OE35-714DAC
OE35-716DA
OE35-716DAC
OE35-719DA
OE35-719DAC
OE35-816DA
OE35-816DAC
OE35-819DA
OE35-819DAC
OE50-710DA
OE50-710DAC
OE50-712DA
OE50-712DAC
OE50-714DA
OE50-714DAC
OE50-816DA
OE50-816DAC
OE50-819DA
OE50-819DAC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Color

SGD 1,512.00

1 Piece(s) 13 Day(s) or more 700800350Light beige paint (5Y7/1)

SGD 1,512.00

1 Piece(s) 13 Day(s) or more 700800350Cream coating(2.5Y9/1)

SGD 1,680.58

1 Piece(s) 13 Day(s) or more 7001000350Light beige paint (5Y7/1)

SGD 1,680.58

1 Piece(s) 13 Day(s) or more 7001000350Cream coating(2.5Y9/1)

SGD 1,790.96

1 Piece(s) 13 Day(s) or more 7001200350Light beige paint (5Y7/1)

SGD 1,790.96

1 Piece(s) 13 Day(s) or more 7001200350Cream coating(2.5Y9/1)

SGD 2,001.68

1 Piece(s) 13 Day(s) or more 7001400350Light beige paint (5Y7/1)

SGD 2,001.68

1 Piece(s) 13 Day(s) or more 7001400350Cream coating(2.5Y9/1)

SGD 2,417.11

1 Piece(s) 13 Day(s) or more 7001600350Light beige paint (5Y7/1)

SGD 2,417.11

1 Piece(s) 13 Day(s) or more 7001600350Cream coating(2.5Y9/1)

SGD 2,918.84

1 Piece(s) 13 Day(s) or more 7001900350Light beige paint (5Y7/1)

SGD 2,918.84

1 Piece(s) 13 Day(s) or more 7001900350Cream coating(2.5Y9/1)

SGD 2,818.49

1 Piece(s) 13 Day(s) or more 8001600350Light beige paint (5Y7/1)

SGD 2,818.49

1 Piece(s) 13 Day(s) or more 8001600350Cream coating(2.5Y9/1)

SGD 3,219.87

1 Piece(s) 13 Day(s) or more 8001900350Light beige paint (5Y7/1)

SGD 3,219.87

1 Piece(s) 13 Day(s) or more 8001900350Cream coating(2.5Y9/1)

SGD 2,001.68

1 Piece(s) 13 Day(s) or more 7001000500Light beige paint (5Y7/1)

SGD 2,001.68

1 Piece(s) 13 Day(s) or more 7001000500Cream coating(2.5Y9/1)

SGD 2,176.28

1 Piece(s) 13 Day(s) or more 7001200500Light beige paint (5Y7/1)

SGD 2,176.28

1 Piece(s) 13 Day(s) or more 7001200500Cream coating(2.5Y9/1)

SGD 2,397.04

1 Piece(s) 13 Day(s) or more 7001400500Light beige paint (5Y7/1)

SGD 2,397.04

1 Piece(s) 13 Day(s) or more 7001400500Cream coating(2.5Y9/1)

SGD 2,999.11

1 Piece(s) 13 Day(s) or more 8001600500Light beige paint (5Y7/1)

SGD 2,999.11

1 Piece(s) 13 Day(s) or more 8001600500Cream coating(2.5Y9/1)

SGD 3,621.25

1 Piece(s) 13 Day(s) or more 8001900500Light beige paint (5Y7/1)

SGD 3,621.25

1 Piece(s) 13 Day(s) or more 8001900500Cream coating(2.5Y9/1)

Loading...

  1. 1

Basic Information

Material Iron Protection function (environmentally resistant) IP54 Intermediate plate Iron circuit board
Installation Outdoors Door model One door IP supplementary information Category 2
Note The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface. Height dimension (supplementary notes) Please make sure you check the detailed drawings for height specifications as a light shielding plate is included.

Tech Support