(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/3 to 0:00 (SGT) 10/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SOE, Stainless Steel Outdoor Independent Control Panel Cabinet

SOE, Stainless Steel Outdoor Independent Control Panel Cabinet

A lockable stainless steel waterproof flat handle is used.
[Features]
・ It is made of stainless steel (SUS304).
・ It has a light beige coating on stainless steel, so it has even better salt and weather resistance.
・ Welding nuts are attached to the back of the door and the side of the body, making it convenient for wiring and mounting equipment.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SOE35-78
SOE35-1016
SOE35-1019
SOE35-1216
SOE35-1219
SOE35-1416
SOE35-1419
SOE35-710
SOE35-712
SOE35-714
SOE35-716
SOE35-719
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Dimension vertical H
(mm)
Protection function (environmentally resistant) Door model

SGD 4,085.10

1 Piece(s) 8 Day(s) or more 10700800IP44One door

SGD 8,611.40

1 Piece(s) 8 Day(s) or more 1010001600IP43Both doors

SGD 9,945.06

1 Piece(s) 8 Day(s) or more 1010001900IP43Both doors

SGD 9,609.65

1 Piece(s) 8 Day(s) or more 1012001600IP43Both doors

SGD 11,101.07

1 Piece(s) 8 Day(s) or more 1012001900IP43Both doors

SGD 10,963.37

1 Piece(s) 8 Day(s) or more 1014001600IP43Both doors

SGD 12,698.60

1 Piece(s) 8 Day(s) or more 1014001900IP43Both doors

SGD 4,518.26

1 Piece(s) 8 Day(s) or more 107001000IP44One door

SGD 4,853.85

1 Piece(s) 8 Day(s) or more 107001200IP44One door

SGD 5,468.00

1 Piece(s) 8 Day(s) or more 107001400IP44One door

SGD 6,669.54

1 Piece(s) 8 Day(s) or more 107001600IP44One door

SGD 7,378.09

1 Piece(s) 8 Day(s) or more 107001900IP44One door

Loading...

  1. 1

Basic Information

Dimension depth D(mm) 350 Material Iron Intermediate plate Iron circuit board
Installation Outdoors Color Light beige paint (5Y7/1) Note The heat releasing effect is enhanced by providing ventilation ports (louvers) on 3 surfaces, both side surfaces and the door surface.

Tech Support