(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

SVP-E / Stainless Steel Pedestal Box

SVP-E / Stainless Steel Pedestal Box

A general-purpose stainless steel pedestal enclosure with excellent corrosion resistance.
[Features]
・ The enclosure is made of stainless steel, providing superior weather resistance as well as corrosion resistance.
・ The base can be selected from a high density polyethylene pedestal base and a stainless steel channel base.
・ There are 2 types of enclosure depth dimensions, 350 mm and 500 mm, which can accommodate deep equipment such as CATV power supplies.
・ As it has a natural ventilation structure, rises in internal temperature are small and it is excellent in preventing condensation.
・ The roof and door can be removed.
・ The corners have a rounded design to prevent injury.
・ The pedestal base type comes with polystyrene pellets for moisture-proof construction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

Part Number
SVP35-1115E
SVP35-116E
SVP35-1412E
SVP35-146E
SVP35-149E
SVP35-815E
SVP50-89E
SVP50-1112E
SVP50-1115E
SVP50-116E
SVP50-119E
SVP50-1412E
SVP50-146E
SVP50-149E
SVP50-812E
SVP50-815E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Protection function (environmentally resistant) Door model

SGD 4,785.26

1 Piece(s) 21 Day(s) or more 11001500350IP23CBoth doors

SGD 2,958.97

1 Piece(s) 22 Day(s) or more 1100600350IP23CBoth doors

SGD 4,865.53

1 Piece(s) 21 Day(s) or more 14001200350IP23CBoth doors

SGD 3,842.01

1 Piece(s) 22 Day(s) or more 1400600350IP23CBoth doors

SGD 4,303.60

1 Piece(s) 22 Day(s) or more 1400900350IP23CBoth doors

SGD 3,320.22

1 Piece(s) 22 Day(s) or more 8001500350IP23DOne door

SGD 2,617.80

1 Piece(s) 22 Day(s) or more 800904500IP23DOne door

SGD 4,383.88

1 Piece(s) 21 Day(s) or more 11001204500IP23CBoth doors

SGD 5,286.98

1 Piece(s) 21 Day(s) or more 11001504500IP23CBoth doors

SGD 3,280.08

1 Piece(s) 22 Day(s) or more 1100604500IP23CBoth doors

SGD 3,520.91

1 Piece(s) 22 Day(s) or more 1100904500IP23CBoth doors

SGD 5,407.40

1 Piece(s) 21 Day(s) or more 14001204500IP23CBoth doors

SGD 4,243.39

1 Piece(s) 22 Day(s) or more 1400604500IP23CBoth doors

SGD 4,745.12

1 Piece(s) 22 Day(s) or more 1400904500IP23CBoth doors

SGD 3,199.80

1 Piece(s) 22 Day(s) or more 8001204500IP23DOne door

SGD 3,681.46

1 Piece(s) 22 Day(s) or more 8001504500IP23DOne door

Loading...

  1. 1

Basic Information

Material Stainless Steel Intermediate plate Iron circuit board Installation Outdoors
Color Light beige paint (5Y7/1) Note The box element is made of stainless steel, providing superior weatherproofing as well as corrosion resistance.

Tech Support