(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 24/11/2024 to 7:00 (SGT) 25/11/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

VP-E / Steel Pedestal Box (VP35-149E)

VP-E / Steel Pedestal Box VP35-149E

Cost effective general-purpose pedestal VP-E / steel pedestal enclosure.
[Features]
・ The enclosure is made of steel, providing excellent cost-effectiveness.
・ The base can be selected from a high density polyethylene pedestal base and a stainless steel channel base.
・ There are 2 types of depth dimensions of the enclosure, 350 mm and 500 mm, which can store deep equipment.
・ As it has a natural ventilation structure, rises in internal temperature are small and it is excellent in preventing condensation.
・ The roof and door can be removed.
・ The corners have a rounded design to prevent injury.
・ The pedestal base type comes with polystyrene pellets for moisture-proof construction.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

VP35-149E

Part Number
VP35-149E
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipDimension width W
(mm)
Dimension vertical H
(mm)
Dimension depth D
(mm)
Protection function (environmentally resistant) Door model

SGD 2,657.94

1 Piece(s) 21 Day(s) or more 1400900350IP23CBoth doors

Loading...

  1. 1

Basic Information

Material Iron Intermediate plate Iron circuit board Installation Outdoors
Color Light beige paint (5Y7/1) Note The box element is made of steel, providing excellent economic efficiency.

Tech Support