(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

CTS - Slate Cable Connector

CTS - Slate Cable Connector
  • Volume Discount

[Features]
・ It is used when the cable is pulled into a cabinet or machine, etc.
・ The dust-proof and waterproof structure makes it safe even in humid and dusty places.
・ Operating temperature: -10 to +100°C

PDF

Japanese Only

Part Number

Configured Part Number is shown.

CTS-14

Part Number
CTS-14
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 12.50

1 Piece(s) 4 Day(s) or more

Loading...

  1. 1

Basic Information

Type Connector Material Brass Rod (Nickel Plating) Color or surface treatment Nickel Plating
Material Made Of Brass Applicable cable outer diameter (φ) 11.0 to 14.0mm Conforming wire pipe Thick Steel: G-16

Tech Support