(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

BP51-S Low Voltage Wire Supporter【10 Pieces Per Package】

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BP51-30S

 
Part Number
BP51-30S
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipRoHS

SGD 74.20

10 Pieces Per Package

1 Pack(s) 6 Day(s) or more 10

Loading...

  1. 1

Basic Information

Type Bracket Material ABS Color or surface treatment Light Beige
Number with packs 10 pcs. Abstract Maximum banding cable diameter φ30

Tech Support