(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.
A wide variety of standard and configurable components for factory automation engineers in industries such as automotive, semiconductor, packaging, medical and many more.
A good selection of accessories such as screws, bolts, washers and nuts that you may need for your daily engineering usage.
Browse industrial materials ranging from heat insulating plates, sponges, to metal and plastic materials in different sizes to meet your various applications.
A wide variety of wiring parts for connecting and protecting control and PC parts including Connectors, Cables, Electric Wires, Crimping Terminals and more.
A wide variety of controls and PC parts for electrical engineers including Controls, Powers, PC parts and more.
A wide variety of cutting tools for many uses and work materials including End Mills, Drills, Cutters, Reamers, Turning Tools and more.
A wide variety of tools and supplies used in processing including Machine Tools, Measurement Tools, Grinding and Polishing Supplies and more.
A wide variety of goods used in shipment, material handling and warehouse including Tape supplies, Stretch film, Truck, Shelf, Crane and more.
A large variety of goods for every kind of factories and offices including Protection items, Cleaning supplies, sanitations, office supplies and more.
A large variety of items used in R&D and Clean Room including research Equipment, Laboratory Essentials, Analysis Supplies, Clean Environment-Related Equipment and more.
Choose from thousands of standard stamping die components including Punch & Die, Gas Springs, Guide Components, Coil Springs and many more.
Browse our wide variety of mold components including Ejector Pins, Sleeves, Leader Components, Sprue Bushings and many more.
Browse our injection molding components including Heating Items, Couplers, Hoses and more.
- CC-Link Safety Remote I/O modules, Terminal block type, MELSEC-QS Series from MITSUBISHI.
- 2 terminal block types available, Screw terminal block type and Spring clamp terminal block type.
- The system complying with Category 3 or Category 4 of EN 954-1 can be configured by the combination of wiring and parameters.
- Rated input voltage: 24 V DC
- Ingress protection level: IP2X
- The remote I/O module which has obtained the highest safety level applicable to programmable controllers, and the safety-related system with high security can be configured.
Part Number
Configured Part Number is shown.
QS0J65BTB2-12DT-K image
Input Specifications | ||
---|---|---|
Number of Inputs | 8 (for duplexing input) 16 (for single output) | |
Rated Input Voltage | 24 V DC (ripple ratio within 5%) (allowable voltage range from 19.2 to 28.8 V DC) | |
Rated Input Current | Approx. 4.6 mA | |
Maximum Number of Simultaneous Input Points | 100% | |
ON Voltage / ON Current | 15 V DC or more / 2 mA or more | |
OFF Voltage / OFF Current | 5 V DC or less / 0.5 mA or less | |
Input Resistance | Approx. 5.6 kΩ | |
Input Format | DC input (negative common type) | |
Input Response Time | OFF > ON | 0.4 ms or less (24 V DC) |
ON > OFF | 0.4 ms or less (24 V DC) | |
Safety Remote Station Input Response Time | 11.2 ms or less + denoising filter time (1 ms, 5 ms, 10 ms, 20 ms, 50 ms) | |
Input Common Method | 16 points 1 common (terminal block model, 2-wire type) | |
Input Insulation Method | Opto-isolator insulation | |
Output Specifications | ||
Number of Outputs | 4 points (when selecting source + sink type) 2 points (when selecting source + source type) | |
Rated Load Voltage | 24 V DC | |
Operating Load Voltage Range | 19.2 to 28.8 V DC (Ripple ratio within 5%) | |
Maximum Load Current | 0.5 A / 1 point | |
Maximum Inrush Current | 1.0 A, 10 ms or less | |
Leakage Current When OFF | 0.5 mA or less | |
Maximum Voltage Drop When ON | 1.0 V DC or less | |
Protection Function | Output Overload Protection Function | |
Output Format | Source + sink type Source + source type | |
Output Response Time | OFF > ON | 0.4 ms or less (24 V DC) |
ON > OFF | 0.4 ms or less (24 V DC) | |
Safety Remote Station Output Response Time | OFF > ON | 11.2 ms or less |
ON > OFF | 10.4 ms or less | |
Surge Suppressor | Zener diode | |
Output Common Method | 4 points 1 common (terminal block model, 2-wire type) | |
Common Current | Maximum 4 A (total of input and output) | |
Output Insulation Method | Opto-isolator insulation | |
Common Specifications | ||
Dielectric Strength | Between all DC external terminals as a whole and the earth: 500 V AC for 1 minute | |
Insulation Resistance | Between all DC external terminals as a whole and the earth: 10 MΩ or more at 500 V DC on an ohmmeter | |
Protection Grade | IP2X | |
Station Type | Safety remote I/O station | |
Number of Occupied Stations | 1 | |
Number of Accesses to the Non-volatile Memory Inside the Unit | 1012 | |
Safety Remote Station Refresh Response Process Time | 9.6 ms | |
External Power Supply | Voltage | 19.2 to 28.8 V DC (Ripple ratio within 5%) |
Current | 60 mA (for 24 V DC and with all points ON, not including external load current) | |
Protection Function | External supply power overvoltage protection function, external supply power overcurrent protection function | |
Fuse | 8 A (non-replaceable) | |
Unit Power Supply | Voltage | 19.2 to 28.8 V DC (Ripple ratio within 5%) |
Current | 140 mA or less (24 V DC, with all points are ON) | |
Protection Function | Unit power supply overvoltage protection function, unit power supply overcurrent protection function | |
Fuse | 0.8 A (non-replaceable) | |
Allowable Momentary Power Loss Time | Within 10 ms | |
External Wiring Connection Method | Communication part, unit power supply part: 7-point 2-piece terminal block (M3 screw) Input/output power supply, input/output part: 18-point 2-piece terminal block (M3 screw) x 3 | |
Weight | 0.71 kg |
Ambient Operating Temperature | 0 to 55°C | ||
---|---|---|---|
Ambient Storage Temperature | -40 to 75°C | ||
Ambient Operating Humidity | 5 to 95% RH, assuming non-condensing | ||
Ambient Storage Humidity | 5 to 95% RH, assuming non-condensing | ||
Vibration Resistance | JIS B 3502, IEC 61131-2 Compatible | Under Intermittent Vibration | Frequency: 5 to 8.4 Hz, Single amplitude: 3.5 mm Frequency: 8.4 to 150 Hz, Constant acceleration: 9.8 m/s2 Sweeps: 10 sweeps in each direction of X, Y and Z |
Under Continuous Vibration | Frequency: 5 to 8.4 Hz, Single amplitude: 1.75 mm Frequency: 8.4 to 150 Hz, Constant acceleration: 4.9 m/s2 | ||
Impact Resistant | JIS B 3502, IEC 61131-2 compatible (147 m/s2,for a duration of 11 ms, 3 times in 3 directions of X, Y and Z with a half-sine pulse) | ||
Operating Atmosphere | No Corrosive Gas | ||
Operating Altitude | 0 to 2,000 m | ||
Installation Location | Inside the control panel | ||
Overvoltage Category | II or lower | ||
Pollution Degree | 2 or less | ||
Equipment Class | Class III |
Part Number |
---|
QS0J65BTB2-12DT |
QS0J65BTS2-4T |
QS0J65BTS2-8D |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Days to Ship | Type of unit |
---|---|---|---|---|---|
- | 1 Piece(s) | Quote | CC-Link Safety Safe Input/Output | ||
- | 1 Piece(s) | Quote | CC-Link Safety Safe Output | ||
- | 1 Piece(s) | Quote | CC-Link Safety Safe Input |
Part Number |
---|
Loading...
Representative Standard | CE / UL |
---|
Not a MISUMI customer yet? Register & enjoy 50% off your order!* (*T&C apply.)
We also deliver to:Philippines, Australia, New Zealand, Middle East region!
How can we improve?
How can we improve?