(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

HE1B Type Enable Switch【10 Pieces Per Package】

HE1B Type Enable Switch

A 3-position switch suited for avoiding danger during emergencies. Best used as an enable switch installed inside teach pendants, etc. for robots and machinery.

[Features]
· Ergonomic 3-position OFF-ON-OFF control to prevent accidents.
· Pushing down to switch from ON to OFF uses a direct opening function (EN60947-5-1/IEC60947-5-1 appendix K).
· Push down to turn OFF (position 3), remove to turn OFF (position 1). It will not turn off in between (IEC60204-1: 9.2.5.8, IEC60947-5-8: 7.1.9).
· Small, lightweight, and highly reliable.

PDF

Part Number

Configured Part Number is shown.

HE1B-M1PN10

 
Part Number
HE1B-M1PN10
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 727.95

10 Pieces Per Package

1 Pack(s) 5 Day(s) or more

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)