(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3M Camera Link Standard Compliant Small-Diameter Cable Assembly

3M Camera Link Standard Compliant Small-Diameter Cable Assembly

[Features]
- Supports interface standard "CCD camera link" between CCD camera and frame grabber.
- It is a thin cable connector designed for Base/Medium configuration.
- This cable also has improved flexibility.
- The cable outer diameter is ⌀6.9 mm (Standard size: ⌀9.0 mm).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
14B26-SZ3B-100-03C
14B26-SZ3B-200-03C
14B26-SZ3B-300-03C
14B26-SZ3B-500-03C
14B26-SZ3B-700-03C
14B26-SZ3B-A00-03C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipCable Length
(m)

SGD 113.27

1 Piece(s) 10 Day(s) 1

SGD 116.91

1 Piece(s) 10 Day(s) 2

SGD 136.87

1 Piece(s) 10 Day(s) 3

SGD 162.12

1 Piece(s) 10 Day(s) 5

SGD 185.57

1 Piece(s) 10 Day(s) 7

SGD 220.99

1 Piece(s) 10 Day(s) 10

Loading...

  1. 1

Basic Information

Connector type MDR Connector Shape Straight Cable shape Round
Number Of Cores 26 Features AWG28 Rated Current(A) 1
Rated Voltage(V) 30 Color (Connector Portion) Gray Material (Connector Part) Polyester Elastomer
Color (Cable) Gray Material (Cable) PVC Connector contact part Gold Plated
Note The Base/Medium Configuration cable connection cable may be specified. Connect the connector with the CAMERA SIDE seal to the CCD camera side

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)