(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 19/1/2025 to 6:00 (SGT) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3MTM Standard Socket/Header, Two-Level Header

3M<sup>TM</sup> Standard Socket/Header, Two-Level Header

· The unique condominium structure of the two-level header enables space-saving, high-density mounting.

[Features]
· A unique condominium structure that enables space saving, high-density mounting.
▪ Available in 7 varieties of pin combinations from 16 pins to 60 pins.
· An injector latch that simplifies the securing and removal of the socket connector is included.
· Equipped with a mounting hole that effectively alleviates stress on through holes during temporary mounting for soldering/while inserting or extracting.
· A 4-sided (top) and 3-sided (bottom) mold protects the contacts and prevents reverse insertion of the socket connectors.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

J3431-P302 PE

 
Part Number
J3431-P302 PE
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 15.95

100 Piece(s) 12 Day(s) or more

Loading...

  1. 1

Basic Information

Connector Shape Square shape Connector series initials J/K/L J/K/L J
Applicable pin/contact Male (plug) Number Of Pins 68(34 × 2) Application Board-to-Board
Allowable Current(A) 1 Allowable Voltage(V) AC250/DC300 Connection direction Angle
Specifications With mounting hole Features Ejector latch: With long clip Conforming circuit board thickness(mm) 1.6
Dimension length(mm) 62.61 Contact material/treatment Copper alloy/nickel substrate, gold plating Contact plating specification (contact area/touching area) Contact part: Gold plating thickness of 0.5 μm or more
Contact plating specification (other than contact area/touching area) Tail part: Gold flash plating Note 1 (Ejector latch) Conforms with socket connectors with strain relief

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)