(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

HW Series Button Maintenance Parts【5 Pieces Per Package】

HW Series Button Maintenance Parts

Button parts for the maintenance of HW series.

PDF

Button

Shape

Material/Dimensions

Part No.

Remark

Color Code *


Round flush with round
or square bezel

Polyacetal
ø23.6 H3

HW1A-B1-*

Use for Selector pushbuttons

B (black)
G (green)
R (red),
Y (yellow)
S (blue)
W (white)

 


Round extended with
round or square bezel

Polyacetal
ø23.6 H9.2

HW1A-B2-*

-


Square flush

Polyacetal
24.8 H3

HW2A-B1-*

-


Square extended

Polyacetal
24.5 H9.2

HW2A-B2-*

-

ø29 Mushroom
Polyacetal
ø29 H12.7 (M18P1.0)
HW1A-B3-*-


ø40 Mushroom

Polyacetal
ø40 H12.7 (M18P1.0)

HW1A-B4-*

-
Part Number
HW1A-B1GPN05
HW1A-B1RPN05
HW1A-B1YPN05
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipColor

SGD 4.10

5 Pieces Per Package

3 Pack(s) 4 Day(s) or more Green

SGD 4.10

5 Pieces Per Package

3 Pack(s) 4 Day(s) or more Red

SGD 4.10

5 Pieces Per Package

3 Pack(s) 4 Day(s) or more Yellow

Loading...

  1. 1
 

Basic Information

Application Switch (Option, Others) Specifications For Round Flat & Square Round Flat Material Polyacetal Resin
Dimensions(mm) φ23.6 x H3 Compatible Model HW Series / SwitchNet HW Series Type Round flush with round or square bezel
Specifications Maintenance Part

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)