(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

LAN cable CAT6 LAN cross

LAN cable CAT6 LAN cross

[Features]
· Cross LAN cable
· For 8-pole 8-pin
· Supports ADSL, CATV, and PC to PC
· Category 6 compliant
· Color: white

(i)Caution

  • Some products are scheduled to be discontinued as soon as supplier is out of stock.Please check the quotation and order screen for details.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

LAN-X1030(W)

 
Part Number
LAN-X1030(W)
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 10.82

1 Piece(s) 9 Day(s) 10

Loading...

  1. 1

Basic Information

Category CAT6 Shield Structure Non-Shielded・UTP FA Network Standard No Standard
Connector Type RJ45-RJ45 No. of Cores (No. of Connection Pins) 8 Core Color White
Length Fixed Length: Fixed 3.0 to 4.9 UL Cable Incompatible / Connector Incompatible
PoE (Power Supply) Non-Compatible Features Crossover Connection Application For LAN
Number of electrodes/number of cores For 8-pole/8-core Length(m) 3 Cable Type Standard

Please check the type/dimensions/specifications of the part LAN-X1030(W) in the LAN cable CAT6 LAN cross series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)