(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

3M resin kit

3M resin kit

It fully waterproofs the joints of power cables.

[Features]
· Insulation, moisture-proofing, and mechanical protection of the joints are ensured by using resin that cures under normal temperature.
· There is no need to worry about measuring and mixing the resin.
· The resin cures very quickly, which takes about 40 minutes under normal temperature (varies on depending on external temperature).
· It has excellent chemical-resistant property and durability, which provides long-term reliability.
· It is effective even in aerial, underground and direct-burying settings.
(For direct burying, placing the joint in a protective item, such as a durable trough, is recommended.)

Part Number

Configured Part Number is shown.

Part Number
82-JA1
82-JA2
92JA2
92JA3
92JA4
92JA5
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipLength (Mold case)
(mm)
Operating Voltage JAN Code Trusco Code Note Operating Voltage
(V)

SGD 86.10

10 Piece(s) 42 Day(s) or more 180600V or less4549395323685275-9683Resin grouting-

SGD 134.94

10 Piece(s) 42 Day(s) or more 270600V or less4549395323692275-9691Resin grouting-

SGD 174.89

1 Piece(s) 8 Day(s) 280600V or less4549395323739275-9721Resin grouting-

SGD 269.43

1 Piece(s) 8 Day(s) 360600V or less4549395323708275-9730Resin grouting-

SGD 432.82

1 Piece(s) 8 Day(s) 400----600 or Less

SGD 1,112.75

1 Piece(s) 10 Day(s) 520----600 or Less

Loading...

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)