(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Cabinet for FUX-WT-H FA Machinery, Intermediate Iron Base Plate, Lower Half Mounting (For FUL Series)

Cabinet for FUX-WT-H FA Machinery, Intermediate Iron Base Plate, Lower Half Mounting (For FUL Series)

Bottom half type.

[Features]
· Use to increase packaging density.
• Since the upper part is an open space, it can be used together with a breaker mounting platform (ceiling model).
· The hinge makes maintenance work easy.
• Use by mounting the hinge side to the welding nut on the body left side surface, and the pivot bracket set to the welding nut on the body right side surface.
· Ensures cabinet body continuity because the main parts are plated.
• Can be moved forward and backward (iron sheet (back surface) effective depth: 275 mm, 300 mm, 325 mm).
• The opening angle is about 110°.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
FUX-56WT-H
FUX-66WT-H
FUX-76WT-H
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDimension width W
(mm)
Applicable cabinet

SGD 422.28

1 Piece(s) 11 Day(s) or more 10550FUL50-713

SGD 367.19

1 Piece(s) 11 Day(s) or more 10650FUL50-813

SGD 385.25

1 Piece(s) 11 Day(s) or more 10750FUL50-913

Loading...

  1. 1

Basic Information

Dimension vertical H(mm) 600 Material Iron Intermediate plate Iron circuit board

Tech Support