(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Panel Chassis

Panel Chassis

[Features]
· For testing and measurement devices, etc.
· For board-mounting circuit unit components in system racks.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
RD12-215JA
RD12-220JA
RD12-315JA
RD12-320JA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHSDimension H
(mm)
Dimension D
(mm)

SGD 206.52

1 Piece(s) 6 Day(s) or more 10149253

SGD 238.80

1 Piece(s) 6 Day(s) or more 10199253

SGD 231.07

1 Piece(s) 6 Day(s) or more 10149353

SGD 262.33

1 Piece(s) 6 Day(s) or more 10199353

Loading...

  1. 1

Basic Information

Type Panel/Stand Material Front panel (aluminum t3.0), base (aluminum t2.0), side plate (iron t1.2) Color Pale white
Standard JIS Dimension W(mm) 480

Tech Support