(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

RFID system (high standard・electromagnetic coupling system: 530 kHz) V600 series

RFID system (high standard・electromagnetic coupling system: 530 kHz) V600 series

RFID System (High Standard Electromagnetic Coupling System 530kHz) V600 Series

PDF

Part Number

Configured Part Number is shown.

V600-CA5D02

 
Part Number
V600-CA5D02
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 3,245.00

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Type ID controller Power Supply Voltage(V) DC24 Note Lead right head 2ch, RS-232C, RS-422, RS-485
Size(mm) 105 x 90 x 65

Please check the type/dimensions/specifications of the part V600-CA5D02 in the RFID system (high standard・electromagnetic coupling system: 530 kHz) V600 series series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)