(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/3 to 0:00 (SGT) 10/3/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Heat Cutter (Part Numbers)

Heat Cutter

[Features]
• The FL Series uses heat to cut, so there is no fraying at the cuts.
• This product has an internal thermostat, so it can be used for long hours without overheating.
• Cut edges can be finished cleanly by twisting large diameter wires to the left and right and lowering them into the tube vertically.

PDF

Part Number

Configured Part Number is shown.

DY-1

 
Part Number
DY-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 608.09

1 Piece(s) 4 Day(s) or more 10

Loading...

  1. 1

Basic Information

Dimensions(mm) L125xW100xH75 Rated Voltage(V) 110 Output(°C) 600 (not adjustable)
Features 1 The FL series is cut by heat, and therefore does not fray from the cut end. A clean cut finish is achieved by twisting the large diameter twisting to the left and right and lowering the tube perpendicular to the cutting edge. Features 2 A thermostat is internally provided, and therefore, a design is achieved where overheating is difficult even if used for a long period of time.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)