(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

"TOMEI CAP" Insulation Treatment of E-Sleeve Crimp Connections

"TOMEI CAP" Insulation Treatment of E-Sleeve Crimp Connections

[Features]
·Insulation treatment can be performed by simply placing this product over the E-sleeve instead of wrapping it with tape.
·It is for sleeve E-small.
[Applications]
·Insulation treatment of E-sleeve crimp connections in indoor wiring and enclosures.

Part Number

Configured Part Number is shown.

Part Number
OP-1
OP-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Length
(mm)
Width
(mm)
Color Conforming sleeve Dimensions
(mm)
JAN Code Trusco Code

SGD 0.23

9 Piece(s) 4 Day(s) or more Red3011.8Red transparentJIS bare crimp sleeve for copper wire E-smallLength 30 × width 11.82313360030104447-9599

SGD 0.26

8 Piece(s) 4 Day(s) or more Blue3215.2Blue transparentJIS bare crimp sleeve for copper wire E-medium, largeLength 32 × width 15.22313360030203447-9602

Loading...

  1. 1

Basic Information

Rated Voltage(V) AC/DC600 Ambient Operating Temperature(°C) -20 to 80

Tech Support