(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Premium HDMI Cable (Standard)

Premium HDMI Cable (Standard)

[Features] Optimal for Ultra HD Blu-ray. Premium HDMI cable with Ethernet compatibility, which is certified according to the Premium HDMI cable standard for 4K/Ultra HD compatibility, capable of 18 Gbps hi-speed transmission and ultra-high image quality video transmission for a high color gamut.

[Product Specifications]
· Premium HDMI cable with Ethernet compatibility, 18 Gbps high-speed transmission and enhanced noise resistance.
· This cable is certified according to the Premium HDMI cable standard, supporting 4K/Ultra HD and 3D full HD.
· Supports 4K × 2K (60P), and is able to transmit smooth high resolution video.
· Supports HDR, which can transmit video with a 3D feel by utilizing the contrast.
· Can transmit BT.2020 video, covering a wider color gamut compared to the conventional BT.709.
· Uses 1 cable to not only perform high-speed transmission of video signals and audio signals in digital form, but also to attain bidirectional communication of Ethernet signals.
· Supports HEC (HDMI Ethernet Channel), attaining 100 Mbps Ethernet communication.
· Supports ARC (audio return channel), and is able to transmit digital audio from display equipment such as a television to output equipment such as an AV amp.
· Triple shield structure combining shields for high frequency noise and shields for low frequency noise to reduce external noise intrusion.
· A copper foil tape shield is used on the connector for a noise reduction effect.
· Uses gold plated plugs which resist rust and minimize signal degradation.
· Compatible models: HDMI (type A, 19 pins) side: LCD televisions, plasma televisions, projectors, etc., having an HDMI input terminal; HDMI (type A, 19 pins) side: AV equipment, gaming equipment, etc., having an HDMI output terminal
· Standard: Premium HDMI cable certification acquired
· Connector shape: HDMI (type A, 19 pins) - HDMI (type A, 19 pins)
· Cable type: standard
· Transmission speed: 18 Gbps
· Compatible resolution: supports 4K × 2K (60p)
Shielding method: triple shield
· Plug plating specifications: gold plating
· Cable length: 2.0 m
· Cable thickness: 7.5 mm
· Color: black
· Package size: width 85 mm × depth 35 mm × 234 mm
· Package weight: 0.189 kg
· JAN code: 4953103298651

Part Number

Configured Part Number is shown.

DH-HDPS14E20BK

Part Number
DH-HDPS14E20BK
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipRoHS

SGD 73.73

1 Piece(s) Same day 10

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DH-HDPS14E20BK in the Premium HDMI Cable (Standard) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)