(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

PLC MELSEC-Q Series Tracking Cable For Duplexed CPU

PLC MELSEC-Q Series Tracking Cable For Duplexed CPU

- MELSEC-Q Series data tracking cable for Redundant CPU by Mitsubishi electric.
- 2 Cables length are available, QC10TR for 1m and QC30TR for 3m.
- Can only be used for MITSUBISHI Q series PLC redundancy CPU.
- Output points: 8 points.
- Output voltage and current: 2A/1; DC24V/AC240V point.
- Response time: 12ms.
- Easy connection programming tool via ethernet.
- Ideal selection for high-speed linear positioning control in multi axis system.
- These modules have a variety of functions, in the connection of equipment, to achieve the greatest flexibility.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
QC10TR
QC30TR
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipNote

SGD 350.00

1 Piece(s) Quote Tracking cable for duplexed CPU 1 m

-

1 Piece(s) Quote Tracking cable for duplexed CPU 3 m

Loading...

  1. 1

Basic Information

UL UL, CUL Standards

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)