(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

MELSEC-F series connector conversion adapter

Part Number

Configured Part Number is shown.

Part Number
FX2N-CNV-BC
FX2NC-CNV-IF
FX5-CNV-BC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipApplication Other Specifications

SGD 43.20

1 Piece(s) 91 Day(s) Extension Adapter for FX0N and FX2 Expansion BlocksRelay the connection between the extension cable and the standard cable on the block to extend an extension block or special block using the FX0N-30EC or FX0N-65EC type expansion extension cable.

SGD 38.40

1 Piece(s) 10 Day(s) For terminal block-type expansion equipment connection with FX1NC, FX3GC, FX2NC, and FX3UC PLCsConversion adapter for connecting FX0N and FX2N expansion equipment with FX1NC, FX3GC, FX2NC, and FX3UC PLCs.

SGD 52.10

1 Piece(s) 91 Day(s) --

Loading...

  1. 1

Basic Information

UL × cUL × CE(LVD) ×

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)