(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 9/2/2025 to 7:00 (SGT) 10/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Expansion SRAM cassette

Expansion SRAM cassette

Expansion SRAM cassette memory capacity: 1/2/4/8/16 MB available.

PDF

Part Number

Configured Part Number is shown.

Specifications of Expansion SRAM Cassette

External appearance of NZ2MC-1MBS

External appearance of NZ2MC-1MBS

  • NZ2MC-1MBS: 1 MB
  • NZ2MC-2MBS: 2 MB
  • NZ2MC-4MBS: 4 MB
  • NZ2MC-8MBS: 8 M bit
  • NZ2MC-8MBSE: 8 M bit (ECC compatible product)
  • NZ2MC-16MBS: 16 MB
Part Number
NZ2MC-1MBS
NZ2MC-2MBS
NZ2MC-4MBS
NZ2MC-8MBS
NZ2MC-8MBSE
NZ2MC-16MBS
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) Quote

-

1 Piece(s) Quote

SGD 712.33

1 Piece(s) 3 Day(s)

-

1 Piece(s) Quote

-

1 Piece(s) Quote

-

1 Piece(s) Quote

Loading...

  1. 1
 

Basic Information

UL cUL CE(LVD) ×
Application Expansion SRAM cassette RAM Capacity(Byte) 8M Other Specifications ECC compatible product

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)