(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

MELSEC-L Series Space Unit

MELSEC-L Series Space Unit

Mitsubishi general-purpose sequencers.
[Features]
· For L series.
[Applications]
· Space unit.

PDF

Part Number

Configured Part Number is shown.

LG69

L Series Space Unit Specifications

L Series Space Unit image

L Series Space Unit image

Performance Specifications

External DimensionsHeight (H)90 mm
Width (W)16.5 mm
Depth (D)95 mm
Mass0.07 kg
Part Number
LG69
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

-

1 Piece(s) Quote

Loading...

  1. 1
 

Basic Information

Type of unit Space unit for ans unit replacement

Please check the type/dimensions/specifications of the part LG69 in the MELSEC-L Series Space Unit series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)