(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

MELSEC-F Series Pulse Output Block

Part Number

Configured Part Number is shown.

 
Part Number
FX2N-10PG
FX3U-1PG
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 505.10

1 Piece(s) 91 Day(s)

SGD 351.60

1 Piece(s) 91 Day(s)

Loading...

  1. 1

Basic Information

Height (H)(mm) 90 Width (W)(mm) 43 Depth (D)(mm) 87
Weight(kg) 0.2

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)