(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

MELSEC-Q Series CT Input Unit

MELSEC-Q Series CT Input Unit

- CT input module, MELSEC-Q series from MITSUBISHI.
- The direct connection of the CT (Current Transformer) sensor and the programmable controller has eliminated the need to connect a separate signal converter.
- Direct CT (Current Transformer) sensor connection reduces wiring and saves space. Directly connect to the CT sensor without an external signal converter. The AC current for up to eight channels can be measured with one unit, by that reducing the wiring steps and costs.
- The device can be serviced, and troubleshooting is performed by detecting the peak current.

PDF

Part Number

Configured Part Number is shown.

Q68CT

 
Part Number
Q68CT
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,106.30

1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Representative Standard CE / UL / CUL Features CT input unit Terminal shape 18-point terminal block

Please check the type/dimensions/specifications of the part Q68CT in the MELSEC-Q Series CT Input Unit series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)