(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed that our office will be closed during the Good Friday Holidays. Click here for details.
  • Please Note our New Address (effective May 1, 2025): 331 North Bridge Rd, #07-02 Odeon 331, Singapore 188720. More details

Standstill Detection Unit G9SX-SM

Standstill Detection Unit G9SX-SM

A unit that realizes sensor-less standstill detection for devices with long inertia.
[Features]
·Detects the BEMF (back electromotive force) of a motor to determine its standstill condition
·Sensitivity of standstill detection is provided as "standard setting" and can be used without initial setting
·It is also possible to "customize" the appropriate sensitivity according to the device
・ Detailed LED display enables failure diagnosis
·Safety category 4 (EN954-1), PLe (ISO13849-1) and SIL3 (IEC/EN62061) acquired

PDF

Part Number

Configured Part Number is shown.

G9SX-SM032-RC

Configured Specifications

TypeOtherTypeStandstill Detection Unit
Output configuration (safety stop detection output)3Output configurationSource input (PNP compatible)
Terminal Block TypeSpring-type terminal blockOutput configuration (auxiliary output)2
Power Supply Voltage(V)24 DC - -
Part Number
G9SX-SM032-RC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 1,066.81

1 Piece(s) 4 Day(s) or more
Part Number
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship
  1. 1

Basic Information

Type Other Type Standstill Detection Unit Output configuration (safety stop detection output) 3
Output configuration Source input (PNP compatible) Terminal Block Type Spring-type terminal block Output configuration (auxiliary output) 2
Power Supply Voltage(V) 24 DC

Please check the type/dimensions/specifications of the part G9SX-SM032-RC in the Standstill Detection Unit G9SX-SM series.

Similar Product

  • Brand
    From
    Days to ship
  • Current product

    OMRON

    SGD 1,066.81

    4 Day(s) or more

back next

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)

Not a MISUMI customer yet? Register & enjoy 50% off your order!* (*T&C apply.)

We also deliver to:Philippines, Australia, New Zealand, Middle East region!