(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Fiber holder: OFHR-1716【100 Pieces Per Package】

Fiber holder: OFHR-1716

[Features]
· Aligns cables without applying load.
· Can hold 16 ø1.7 to 2-mm cables.
· Guide part maintains minimum bend radius of optical fiber cables.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

OFHR-1716R

 
Part Number
OFHR-1716R
Part NumberStandard Unit PriceNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to Ship

SGD 103.04

100 Pieces Per Package

1 Pack(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Standard UL94 HB Material POM Color Natural
Number of Connections 16 Specifications Snap mounting / mounting position: right Mounting Plate Thickness(mm) 1 to 1.8
Size - height(mm) 24.4 Size - width(mm) 72.6 Size - depth(mm) 45.89

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:(65) 6733 7211 / FAX:(65) 6733 0211
9:00am - 6:00pm (Monday - Friday)