(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Rakudashi Pole (Retractable Pole For Temporary Power Supply)

Rakudashi Pole (Retractable Pole For Temporary Power Supply)

[Features]
· The upper and lower poles are made of lightweight and corrosion-resistant aluminum for easy handling. (Approx. 20 kg)
· Compact and convenient to handle, thanks to an upper pole that slides into the lower pole. (Approx. 3.76 m when stowed)
· Height can be adjusted to 3 lengths. (Overall length 6.3 m, 5.5 m, 4.5 m)
· Facilitates mounting and removal of boxes, etc., using pole side grooves. Easy to take down and set up again somewhere else.
· Can also be used with pole band (POB-1S).

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MRD-BK
MRD-CC
MRD-HB
MRD-PC
MRD-TC
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipProduct type

SGD 10.77

1 Piece(s) 7 Day(s) or more Box securing fixture

SGD 63.81

1 Piece(s) 7 Day(s) or more Cable cover

SGD 27.10

1 Piece(s) 7 Day(s) or more Intake band

SGD 20.66

1 Piece(s) 7 Day(s) or more Pole cap

SGD 24.45

1 Piece(s) 7 Day(s) or more Bottom cap

Loading...

  1. 1

Basic Information

Application Pole Stand Dimension/Width (mm)(mm) 93 Dimension/Height (mm)(mm) 6300
Dimension/Depth (mm)(mm) 93

Tech Support