(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Temporary Single Pipe Stand

Temporary Single Pipe Stand

[Features]
· Used for mounting wall boxes, etc., at temporary work sites.
· A tripod method that enables easy installation anywhere.
· Compact and easy to transport anywhere.
· Uses a sturdy single pipe.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

KST-TS1

 
Part Number
KST-TS1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 140.53

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Application Stand Dimension/Width (mm)(mm) 860 Dimension/Height (mm)(mm) 1000 to 1280
Dimension/Depth (mm)(mm) 860 Compatible with Wall boxes, etc.

Please check the type/dimensions/specifications of the part KST-TS1 in the Temporary Single Pipe Stand series.

Tech Support