(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 19/1/2025 to 6:00 (SGT) 20/1/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Power Supply Pole (With Base)

Power Supply Pole (With Base)

[Features]
· Anchor secured type, ideal for use when adding outdoor outlets, sensors, intercoms, etc.
· MRPB-2 can be mounted with 2 types of fixtures.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MRPB-1
MRPB-2
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipType

SGD 446.13

1 Piece(s) 7 Day(s) or more 1 location (front)

SGD 479.23

1 Piece(s) 7 Day(s) or more 2 locations (front, side)

Loading...

  1. 1

Basic Information

Application Pole Stand Dimension/Width (mm)(mm) 200 Dimension/Height (mm)(mm) 1100
Dimension/Depth (mm)(mm) 200 Color Silver

Tech Support