(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Power Supply Pole (With Base) Short

Power Supply Pole (With Base) Short

[Features]
· Anchor-secured type, ideal for adding outdoor outlets, etc.
· Short type, 500 mm from the ground.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MRPSB-1

 
Part Number
MRPSB-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 384.51

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Application Pole Stand Dimension/Width (mm)(mm) 200 Dimension/Height (mm)(mm) 500
Dimension/Depth (mm)(mm) 200 Color Silver Type 1 location (front)

Please check the type/dimensions/specifications of the part MRPSB-1 in the Power Supply Pole (With Base) Short series.

Tech Support