(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • Please be informed of our operating hours during the Chinese New Year Holidays. Click here for details.

Power Supply Pole (Buried Type)

Power Supply Pole (Buried Type)

[Features]
· A power supply pole for your yard or parking lot at a reasonable price.
·Convenient for securing power supplies where there is no wall, or at locations away from walls.
·Variety of uses, such as waterproof outlets, EV outlets, motion sensors, intercoms, etc.
·With a stylish look, it does not spoil the aesthetics of the building.
·MRP-2 can be equipped with two types of equipment.
·PF pipe (22) comes attached.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

 
Part Number
MRP-1
MRP-1B
MRP-2
MRP-2B
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to ShipColor Type

SGD 395.07

1 Piece(s) 7 Day(s) or more Silver1 location (front)

SGD 394.09

1 Piece(s) 7 Day(s) or more Brown1 location (front)

SGD 429.47

1 Piece(s) 7 Day(s) or more Silver2 locations (front, side)

SGD 430.30

1 Piece(s) 7 Day(s) or more Brown2 locations (front, side)

Loading...

  1. 1

Basic Information

Application Pole Stand Dimension/Width (mm)(mm) 90 Dimension/Height (mm)(mm) 1450
Dimension/Depth (mm)(mm) 90

Tech Support