(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
Instead, please kindly use other browsers like Google Chrome, Microsoft Edge or Mozilla Firefox.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 9:00 23/2 to 7:00 (SGT) 24/2/2025. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.

Power Supply Pole (Embedded Type) Long

Power Supply Pole (Embedded Type) Long

[Features]
· Long type, 1,450 mm from the ground. Optimal for intercom installation.
· PF pipe (22) comes attached.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

MRPL-1

 
Part Number
MRPL-1
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountDays to Ship

SGD 562.79

1 Piece(s) 7 Day(s) or more

Loading...

  1. 1

Basic Information

Application Pole Stand Dimension/Width (mm)(mm) 90 Dimension/Height (mm)(mm) 1800
Dimension/Depth (mm)(mm) 90 Color Silver Type 1 location (front)

Please check the type/dimensions/specifications of the part MRPL-1 in the Power Supply Pole (Embedded Type) Long series.

Tech Support